How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| P: | 1.88 in | AG: | 4.65 |
| L: | 6.07 in | AA: | 9.38 |
| T: | 1.188 | AJ: | 7.25 |
| AB: | 4.32 | L1: | 9.32 in |
| I: | 4.34 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| G: | 1.94 | BE1: | 0.5 in |
| U: | 0.75 in | BF: | 0.53 |
| BD: | 9 | AF: | 0.19 |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 19 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.65 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

