How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BF: | 0.53 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| LL: | 2.12 in | G: | 1.94 |
| AK: | 8.5 | AG: | 4.65 |
| AE2: | 0.56 | T: | 1.188 |
| I: | 4.34 in | BD: | 9 |
| AB: | 4.32 | AA: | 9.38 |
| BE1: | 0.5 in | AF: | 0.19 |
| U: | 0.75 in | AJ: | 7.25 |
| H: | 0.53 in | L: | 6.07 in |
| V: | 1.94 in | D: | 2.94 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.34 | Model Code: | 26YFC |
| Assembly: | YFC-1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

