How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AG: | 4.65 |
| P: | 1.88 in | G: | 1.94 |
| T: | 1.188 | AA: | 9.38 |
| AK: | 8.5 | D: | 2.94 |
| H: | 0.53 in | BD: | 9 |
| I: | 4.34 in | LL: | 2.12 in |
| BF: | 0.53 | AF: | 0.19 |
| AE2: | 0.56 | U: | 0.75 in |
| L1: | 9.32 in | AJ: | 7.25 |
| BE1: | 0.5 in | L: | 6.07 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Ratio: | 40:1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.34 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

