How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | U: | 0.75 in |
| BD: | 9 | L: | 6.07 in |
| AF: | 0.19 | AG: | 4.65 |
| G: | 1.94 | AB: | 4.32 |
| T: | 1.188 | AA: | 9.38 |
| V: | 1.94 in | D: | 2.94 |
| BF: | 0.53 | LL: | 2.12 in |
| L1: | 9.32 in | AK: | 8.5 |
| I: | 4.34 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

