How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| T: | 1.188 | BF: | 0.53 |
| I: | 4.34 in | AJ: | 7.25 |
| H: | 0.53 in | L1: | 9.32 in |
| BE1: | 0.5 in | P: | 1.88 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | L: | 6.07 in |
| AF: | 0.19 | D: | 2.94 |
| V: | 1.94 in | U: | 0.75 in |
| AE2: | 0.56 | G: | 1.94 |
| AK: | 8.5 | AA: | 9.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.8 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Output RPM: | 339 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

