How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 9 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | L1: | 9.32 in |
| AE2: | 0.56 | G: | 1.94 |
| H: | 0.53 in | AJ: | 7.25 |
| AA: | 9.38 | I: | 4.34 in |
| BE1: | 0.5 in | U: | 0.75 in |
| BF: | 0.53 | D: | 2.94 |
| L: | 6.07 in | AG: | 4.65 |
| AK: | 8.5 | LL: | 2.12 in |
| T: | 1.188 | AB: | 4.32 |
Technical Specifications
| Ratio Range: | 5:1 | Output Diameter (in): | 1.188 in |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Model Code: | 26YFC | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Bore Code: | 19 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

