How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L1: | 9.32 in |
| D: | 2.94 | BE1: | 0.5 in |
| BD: | 9 | AG: | 4.65 |
| LL: | 2.12 in | AK: | 8.5 |
| AF: | 0.19 | AB: | 4.32 |
| L: | 6.07 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| P: | 1.88 in | BF: | 0.53 |
| AJ: | 7.25 | AA: | 9.38 |
| G: | 1.94 | I: | 4.34 in |
| H: | 0.53 in | U: | 0.75 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.08 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

