How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| G: | 1.94 | AG: | 4.65 |
| I: | 4.34 in | V: | 1.94 in |
| AB: | 4.32 | L1: | 9.32 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.56 | T: | 1.188 |
| D: | 2.94 | BE1: | 0.5 in |
| AF: | 0.19 | AK: | 8.5 |
| L: | 6.07 in | P: | 1.88 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.08 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

