How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AE2: | 0.56 |
| L: | 6.07 in | LL: | 2.12 in |
| AF: | 0.19 | AB: | 4.32 |
| T: | 1.188 | L1: | 9.32 in |
| AK: | 8.5 | BD: | 9 |
| G: | 1.94 | I: | 4.34 in |
| U: | 0.75 in | P: | 1.88 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Assembly: | YFC-1 | Model Code: | 26YFC |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.883 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

