How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| U: | 0.75 in | AB: | 4.32 |
| L1: | 9.32 in | AF: | 0.19 |
| T: | 1.188 | AE2: | 0.56 |
| P: | 1.88 in | LL: | 2.12 in |
| AJ: | 7.25 | L: | 6.07 in |
| D: | 2.94 | AA: | 9.38 |
| G: | 1.94 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.883 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

