How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 0.75 in |
| D: | 2.94 | AF: | 0.19 |
| AE2: | 0.56 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| T: | 1.188 | P: | 1.88 in |
| AJ: | 7.25 | V: | 1.94 in |
| AG: | 4.65 | LL: | 2.12 in |
| L: | 6.07 in | H: | 0.53 in |
| AK: | 8.5 | L1: | 9.32 in |
| G: | 1.94 | AA: | 9.38 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

