How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 9.38 |
| P: | 1.88 in | BF: | 0.53 |
| G: | 1.94 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AE2: | 0.56 |
| L1: | 9.32 in | AG: | 4.65 |
| AJ: | 7.25 | T: | 1.188 |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 4.32 | D: | 2.94 |
| I: | 4.34 in | U: | 0.75 in |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio: | 10:1 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 175 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.9 | Model Code: | 26YFC |
| Ratio Range: | 10:1 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

