How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| AA: | 9.38 | L: | 6.07 in |
| AG: | 4.65 | T: | 1.188 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | LL: | 2.12 in |
| I: | 4.34 in | V: | 1.94 in |
| BD: | 9 | BE1: | 0.5 in |
| L1: | 9.32 in | BF: | 0.53 |
| AB: | 4.32 | P: | 1.88 in |
| D: | 2.94 | G: | 1.94 |
| AE2: | 0.56 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.9 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Bore Code: | 19 |
| Model Code: | 26YFC | Ratio: | 10:1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

