How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | H: | 0.53 in |
| AF: | 0.19 | AB: | 4.32 |
| AA: | 9.38 | T: | 1.188 |
| U: | 0.75 in | G: | 1.94 |
| P: | 1.88 in | V: | 1.94 in |
| L1: | 9.32 in | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | L: | 6.07 in |
| AE2: | 0.56 | AG: | 4.65 |
| I: | 4.34 in | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.386 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

