How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| G: | 1.94 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AF: | 0.19 | AB: | 4.32 |
| AK: | 8.5 | L1: | 9.32 in |
| D: | 2.94 | BE1: | 0.5 in |
| P: | 1.88 in | BD: | 9 |
| V: | 1.94 in | AA: | 9.38 |
| AG: | 4.65 | T: | 1.188 |
| U: | 0.75 in | L: | 6.07 in |
| BF: | 0.53 | I: | 4.34 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 2.92 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

