How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L: | 6.07 in |
| AA: | 9.38 | D: | 2.94 |
| V: | 1.94 in | AJ: | 7.25 |
| AB: | 4.32 | AG: | 4.65 |
| AE2: | 0.56 | H: | 0.53 in |
| U: | 0.75 in | AF: | 0.19 |
| BD: | 9 | P: | 1.88 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | BE1: | 0.5 in |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1.188 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Bore Code: | 19 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 2.37 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

