How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | V: | 1.94 in |
| AE2: | 0.56 | D: | 2.94 |
| L1: | 9.32 in | AG: | 4.65 |
| U: | 0.75 in | AB: | 4.32 |
| G: | 1.94 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| L: | 6.07 in | P: | 1.88 in |
| I: | 4.34 in | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
| AA: | 9.38 | AF: | 0.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Assembly: | YFC-1 | Series Code: | OE |
| Output RPM: | 87.5 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

