How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 2.94 |
| BE1: | 0.5 in | L: | 6.07 in |
| P: | 1.88 in | T: | 1.188 |
| I: | 4.34 in | G: | 1.94 |
| AA: | 9.38 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| V: | 1.94 in | AE2: | 0.56 |
| AB: | 4.32 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.19 | BF: | 0.53 |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output RPM: | 70 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

