How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| AK: | 8.5 | D: | 2.94 |
| BE1: | 0.5 in | BD: | 9 |
| G: | 1.94 | AF: | 0.19 |
| U: | 0.75 in | LL: | 2.12 in |
| AE2: | 0.56 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| P: | 1.88 in | AA: | 9.38 |
| AB: | 4.32 | L1: | 9.32 in |
| T: | 1.188 | AJ: | 7.25 |
| V: | 1.94 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.65 |
| Motor Frame Size: | 210TC | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 30:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

