How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1.188 | L1: | 9.32 in |
| H: | 0.53 in | AB: | 4.32 |
| D: | 2.94 | AF: | 0.19 |
| I: | 4.34 in | BD: | 9 |
| AA: | 9.38 | G: | 1.94 |
| P: | 1.88 in | L: | 6.07 in |
| LL: | 2.12 in | AJ: | 7.25 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AE2: | 0.56 |
| U: | 0.75 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.65 | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

