How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | V: | 1.94 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | LL: | 2.12 in |
| T: | 1.188 | AG: | 4.65 |
| AJ: | 7.25 | L: | 6.07 in |
| AF: | 0.19 | AE2: | 0.56 |
| L1: | 9.32 in | I: | 4.34 in |
| BD: | 9 | BF: | 0.53 |
| G: | 1.94 | H: | 0.53 in |
| U: | 0.75 in | BE1: | 0.5 in |
| D: | 2.94 | AA: | 9.38 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Ratio: | 30:1 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.65 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

