How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| L: | 6.07 in | L1: | 9.32 in |
| I: | 4.34 in | AK: | 8.5 |
| AE2: | 0.56 | T: | 1.188 |
| U: | 0.75 in | H: | 0.53 in |
| LL: | 2.12 in | BD: | 9 |
| AF: | 0.19 | AB: | 4.32 |
| P: | 1.88 in | G: | 1.94 |
| V: | 1.94 in | AG: | 4.65 |
| D: | 2.94 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 19 | Motor Frame Size: | 210TC |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.34 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

