How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 0.75 in |
| P: | 1.88 in | BD: | 9 |
| T: | 1.188 | AA: | 9.38 |
| AJ: | 7.25 | H: | 0.53 in |
| I: | 4.34 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| BE1: | 0.5 in | G: | 1.94 |
| BF: | 0.53 | AG: | 4.65 |
| AE2: | 0.56 | AB: | 4.32 |
| L1: | 9.32 in | AF: | 0.19 |
| L: | 6.07 in | V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.34 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Ratio: | 40:1 | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

