How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE2: | 0.56 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| BD: | 9 | L: | 6.07 in |
| G: | 1.94 | U: | 0.75 in |
| H: | 0.53 in | AA: | 9.38 |
| AF: | 0.19 | AK: | 8.5 |
| T: | 1.188 | AG: | 4.65 |
| L1: | 9.32 in | AB: | 4.32 |
| V: | 1.94 in | P: | 1.88 in |
| AJ: | 7.25 | LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

