How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 1.88 in |
| AJ: | 7.25 | U: | 0.75 in |
| AA: | 9.38 | L1: | 9.32 in |
| I: | 4.34 in | D: | 2.94 |
| AG: | 4.65 | V: | 1.94 in |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | G: | 1.94 |
| AF: | 0.19 | BD: | 9 |
| AE2: | 0.56 | L: | 6.07 in |
| LL: | 2.12 in | AB: | 4.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.577 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 19 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

