How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L1: | 9.32 in |
| G: | 1.94 | BD: | 9 |
| BE1: | 0.5 in | L: | 6.07 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | D: | 2.94 |
| AA: | 9.38 | AK: | 8.5 |
| I: | 4.34 in | H: | 0.53 in |
| AB: | 4.32 | LL: | 2.12 in |
| AJ: | 7.25 | P: | 1.88 in |
| AG: | 4.65 | T: | 1.188 |
| U: | 0.75 in | AF: | 0.19 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.577 | Output RPM: | 21.9 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio: | 80:1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Model Code: | 26YFC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

