How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BE: | 0.38 in |
| L: | 6.07 in | AF: | 0.19 |
| LM: | 8.32 | I: | 4.34 in |
| V: | 1.94 in | AJ: | 5.88 |
| D: | 2.94 | U: | 0.75 in |
| AG: | 4.65 | LL: | 2.12 in |
| AK: | 4.5 | P: | 1.88 in |
| BF: | 0.41 | G: | 1.94 |
| AE2: | 0.56 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| AB: | 4.32 | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Output RPM: | 175 |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.9 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

