How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| H: | 0.53 in | I: | 4.34 in |
| D: | 2.94 | BD: | 5.88 |
| V: | 1.94 in | L: | 6.07 in |
| T: | 1.188 | P: | 1.88 in |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 4.32 | U: | 0.75 in |
| G: | 1.94 | LM: | 8.32 |
| AJ: | 5.88 | AF: | 0.19 |
| AE2: | 0.56 | LL: | 2.12 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio: | 10:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.9 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output RPM: | 175 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

