How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| P: | 1.88 in | U: | 0.75 in |
| AA: | 9.38 | LM: | 8.32 |
| D: | 2.94 | AJ: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 1.188 | G: | 1.94 |
| I: | 4.34 in | L: | 6.07 in |
| AG: | 4.65 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AB: | 4.32 | AE2: | 0.56 |
| BF: | 0.41 | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.386 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Ratio: | 100:1 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

