How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| U: | 0.75 in | AK: | 4.5 |
| D: | 2.94 | P: | 1.88 in |
| AA: | 9.38 | L: | 6.07 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| LM: | 8.32 | G: | 1.94 |
| BF: | 0.41 | I: | 4.34 in |
| AG: | 4.65 | AB: | 4.32 |
| BE: | 0.38 in | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.188 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 117 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

