How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| LM: | 8.32 | T: | 1.188 |
| AJ: | 5.88 | AF: | 0.19 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AK: | 4.5 |
| G: | 1.94 | AG: | 4.65 |
| I: | 4.34 in | AA: | 9.38 |
| L: | 6.07 in | BE: | 0.38 in |
| D: | 2.94 | H: | 0.53 in |
| BF: | 0.41 | AB: | 4.32 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.92 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Bore Code: | 19 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

