How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| AF: | 0.19 | AK: | 4.5 |
| BE: | 0.38 in | V: | 1.94 in |
| H: | 0.53 in | G: | 1.94 |
| BD: | 5.88 | LM: | 8.32 |
| BF: | 0.41 | I: | 4.34 in |
| AE2: | 0.56 | L: | 6.07 in |
| U: | 0.75 in | D: | 2.94 |
| AB: | 4.32 | P: | 1.88 in |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.92 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-1 | Output RPM: | 117 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

