How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AK: | 4.5 |
| BF: | 0.41 | LL: | 2.12 in |
| V: | 1.94 in | AF: | 0.19 |
| I: | 4.34 in | AB: | 4.32 |
| AJ: | 5.88 | LM: | 8.32 |
| L: | 6.07 in | BE: | 0.38 in |
| U: | 0.75 in | BD: | 5.88 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| H: | 0.53 in | AE2: | 0.56 |
| G: | 1.94 | AG: | 4.65 |
| D: | 2.94 | T: | 1.188 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Assembly: | YFC-1 | Series Code: | OE |
| Ratio Range: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Ratio: | 20:1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

