How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| LL: | 2.12 in | BE: | 0.38 in |
| G: | 1.94 | P: | 1.88 in |
| AG: | 4.65 | L: | 6.07 in |
| AF: | 0.19 | AK: | 4.5 |
| V: | 1.94 in | BD: | 5.88 |
| H: | 0.53 in | T: | 1.188 |
| LM: | 8.32 | I: | 4.34 in |
| AE2: | 0.56 | D: | 2.94 |
| BF: | 0.41 | AA: | 9.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 19 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.95 | Ratio Range: | 25:1 |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

