How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| BE: | 0.38 in | AB: | 4.32 |
| AJ: | 5.88 | I: | 4.34 in |
| BF: | 0.41 | LM: | 8.32 |
| AK: | 4.5 | AG: | 4.65 |
| L: | 6.07 in | P: | 1.88 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| T: | 1.188 | AE2: | 0.56 |
| AF: | 0.19 | U: | 0.75 in |
| G: | 1.94 | AA: | 9.38 |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Center Distance (in): | 2.625 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 1.95 | Assembly: | YFC-1 |
| Output RPM: | 70 | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YFC |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

