How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L: | 6.07 in |
| P: | 1.88 in | I: | 4.34 in |
| BF: | 0.41 | AB: | 4.32 |
| AG: | 4.65 | LM: | 8.32 |
| AA: | 9.38 | AJ: | 5.88 |
| G: | 1.94 | LL: | 2.12 in |
| AE2: | 0.56 | AF: | 0.19 |
| U: | 0.75 in | D: | 2.94 |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| T: | 1.188 | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Ratio: | 30:1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.65 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

