How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 4.32 |
| AK: | 4.5 | P: | 1.88 in |
| U: | 0.75 in | L: | 6.07 in |
| AG: | 4.65 | T: | 1.188 |
| BE: | 0.38 in | V: | 1.94 in |
| AA: | 9.38 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| G: | 1.94 | AF: | 0.19 |
| LL: | 2.12 in | BD: | 5.88 |
| I: | 4.34 in | H: | 0.53 in |
| D: | 2.94 | LM: | 8.32 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.34 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

