How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 2.94 |
| U: | 0.75 in | BF: | 0.41 |
| AB: | 4.32 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LM: | 8.32 | L: | 6.07 in |
| BE: | 0.38 in | V: | 1.94 in |
| H: | 0.53 in | BD: | 5.88 |
| AA: | 9.38 | T: | 1.188 |
| AK: | 4.5 | P: | 1.88 in |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | I: | 4.34 in |
Technical Specifications
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio: | 5:1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 4.8 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

