How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | I: | 4.34 in |
| AG: | 4.65 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| G: | 1.94 | U: | 0.75 in |
| P: | 1.88 in | AJ: | 5.88 |
| AK: | 4.5 | AA: | 9.38 |
| AE2: | 0.56 | D: | 2.94 |
| BD: | 5.88 | AF: | 0.19 |
| LM: | 8.32 | H: | 0.53 in |
| L: | 6.07 in | BF: | 0.41 |
| T: | 1.188 | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Output RPM: | 35 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.08 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

