How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | U: | 0.75 in |
| LM: | 8.32 | AE2: | 0.56 |
| P: | 1.88 in | L: | 6.07 in |
| LL: | 2.12 in | AK: | 4.5 |
| V: | 1.94 in | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| AG: | 4.65 | BF: | 0.41 |
| AF: | 0.19 | BE: | 0.38 in |
| D: | 2.94 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| I: | 4.34 in | G: | 1.94 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 50:1 |
| Motor Frame Size: | 56C | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.08 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

