How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| AB: | 4.32 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| LM: | 8.32 | AA: | 9.38 |
| LL: | 2.12 in | AG: | 4.65 |
| P: | 1.88 in | BE: | 0.38 in |
| V: | 1.94 in | AF: | 0.19 |
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.75 in | T: | 1.188 |
| G: | 1.94 | L: | 6.07 in |
| AE2: | 0.56 | D: | 2.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 4.27 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output RPM: | 233 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

