How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | U: | 0.75 in |
| BD: | 5.88 | LM: | 8.32 |
| LL: | 2.12 in | L: | 6.07 in |
| T: | 1.188 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
| AB: | 4.32 | AJ: | 5.88 |
| G: | 1.94 | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| BF: | 0.41 | AA: | 9.38 |
| I: | 4.34 in | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Ratio: | 7.5:1 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

