How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.41 |
| AA: | 9.38 | I: | 4.34 in |
| V: | 1.94 in | AK: | 4.5 |
| U: | 0.75 in | BD: | 5.88 |
| AB: | 4.32 | AF: | 0.19 |
| AG: | 4.65 | D: | 2.94 |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | H: | 0.53 in |
| AJ: | 5.88 | G: | 1.94 |
| P: | 1.88 in | LM: | 8.32 |
| AE2: | 0.56 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Model Code: | 26YFC |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

