How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | H: | 0.53 in |
| AA: | 9.38 | LM: | 8.32 |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | G: | 1.94 |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 4.65 | AE2: | 0.56 |
| I: | 4.34 in | AB: | 4.32 |
| D: | 2.94 | LL: | 2.12 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | L: | 6.07 in |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Output RPM: | 175 | Center Distance (in): | 2.625 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.9 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

