How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.94 |
| H: | 0.53 in | AF: | 0.19 |
| U: | 0.75 in | P: | 1.88 in |
| I: | 4.34 in | L: | 6.07 in |
| LM: | 8.32 | AK: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AB: | 4.32 | AA: | 9.38 |
| BF: | 0.41 | AE2: | 0.56 |
| G: | 1.94 | BE: | 0.38 in |
| T: | 1.25 | V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.9 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Ratio: | 10:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

