How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.25 |
| I: | 4.34 in | AG: | 4.65 |
| LL: | 2.12 in | AA: | 9.38 |
| U: | 0.75 in | BE: | 0.38 in |
| G: | 1.94 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.56 | AF: | 0.19 |
| L: | 6.07 in | AJ: | 5.88 |
| H: | 0.53 in | LM: | 8.32 |
| D: | 2.94 | P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 175 | Bore Code: | 20 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.9 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

