How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LM: | 8.32 |
| G: | 1.94 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | T: | 1.25 |
| P: | 1.88 in | AF: | 0.19 |
| U: | 0.75 in | AG: | 4.65 |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | L: | 6.07 in |
| BE: | 0.38 in | H: | 0.53 in |
| BF: | 0.41 | AA: | 9.38 |
| D: | 2.94 | LL: | 2.12 in |
| AB: | 4.32 | V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

