How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | BF: | 0.41 |
| T: | 1.25 | AK: | 4.5 |
| P: | 1.88 in | H: | 0.53 in |
| U: | 0.75 in | AE2: | 0.56 |
| AF: | 0.19 | AB: | 4.32 |
| LM: | 8.32 | I: | 4.34 in |
| LL: | 2.12 in | G: | 1.94 |
| V: | 1.94 in | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| L: | 6.07 in | D: | 2.94 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.386 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

