How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| LL: | 2.12 in | AJ: | 5.88 |
| U: | 0.75 in | AG: | 4.65 |
| P: | 1.88 in | AB: | 4.32 |
| D: | 2.94 | AE2: | 0.56 |
| L: | 6.07 in | BE: | 0.38 in |
| AK: | 4.5 | V: | 1.94 in |
| G: | 1.94 | LM: | 8.32 |
| H: | 0.53 in | T: | 1.25 |
| AF: | 0.19 | I: | 4.34 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Assembly: | YFC-1 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

