How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | P: | 1.88 in |
| AA: | 9.38 | BF: | 0.41 |
| T: | 1.25 | LL: | 2.12 in |
| H: | 0.53 in | AB: | 4.32 |
| LM: | 8.32 | AF: | 0.19 |
| L: | 6.07 in | AE2: | 0.56 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| G: | 1.94 | BD: | 5.88 |
| D: | 2.94 | U: | 0.75 in |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.92 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

